Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-23
Part #:700038
Catalog #:2-23
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.188 in | Bore Size (in): | 2.1875 in |
| Inner Race Length (in): | 2.188 in | Outer Race OD (in): | 3.937 in |
| Centerline to Front Face (in): | 1.313 in | Outer Race Width (in): | 1.188 in |
| Inner Ring OD (in): | 2.719 in |
Technical Specifications
| Bore Shape: | Straight | Set Screw Thread: | 3/8-24 |
| Rolling Element: | Ball Bearing | Radius: | 0.08 |
| Housing Type: | Insert Only | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Speed (Max) (RPM): | 3250 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 9,752 lb | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 6,601 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Maximum Operating Temperature (F): | 220 °F | Type of Seal: | Felt Labyrinth Seal |
| Ability to Relubricate: | Yes | Duty/Series: | Standard |
| Retainer Type: | Land Riding Retainer | Locking Type: | Set Screw |
| Fixed vs. Expansion: | No | Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662461000366 | Weight: | 2.62 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

