Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-26
Part #:700043
Catalog #:2-26
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.563 in | Bore Size (in): | 2.3750 in |
| Inner Ring OD (in): | 2.984 in | Inner Race Length (in): | 2.563 in |
| Centerline to Front Face (in): | 1.563 in | Outer Race OD (in): | 4.331 in |
| Outer Race Width (in): | 1.25 in |
Technical Specifications
| Bore Shape: | Straight | Radius: | 0.08 |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Set Screw Thread: | 3/8-24 | Housing Type: | Insert Only |
| Rolling Element: | Ball Bearing | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 11,789 lb | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 3000 rpm | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | End Cap: | No |
| Outer Ring Land Profile: | Standard | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 8,150 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Retainer Type: | Land Riding Retainer |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Operating Temperature (F): | 220 °F | Type of Seal: | Felt Labyrinth Seal |
| Locking Type: | Set Screw | Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461000410 | Weight: | 3.70 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

