Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 5214
Part #:700049
Catalog #:5214
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 70 mm | Outer Race Width (in): | 1.375 in |
| Outer Race OD (mm): | 125 mm | Outer Race OD (in): | 4.9213 in |
| Outer Race Width (mm): | 34.9 mm | Inner Race Length (mm): | 69.9 mm |
Technical Specifications
| Radius: | 0.08 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Bore Shape: | Straight | Set Screw Thread: | 7/16-20 |
| Measure Units: | Metric | Housing Type: | Insert Only |
| Rolling Element: | Ball Bearing | Radial Dynamic Load Capacity (lb): | 13,971 lb |
| Speed (Max) (RPM): | 2500 rpm | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | End Cap: | No |
| Outer Ring Land Profile: | Standard | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 10,066 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Type of Seal: | Felt Labyrinth Seal |
| Locking Type: | Set Screw | Inner Race Heat Treat Method: | Zone-Hardened |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Retainer Type: | Land Riding Retainer |
| Fixed vs. Expansion: | No | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461000465 | Weight: | 5.30 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

