Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-214
Part #:700051
Catalog #:2-214
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.063 in | Bore Size (in): | 2.8750 in |
| Inner Race Length (in): | 3.063 in | Centerline to Front Face (in): | 1.75 in |
| Outer Race OD (in): | 5.118 in | Inner Ring OD (in): | 3.641 in |
| Outer Race Width (in): | 1.5 in |
Technical Specifications
| Housing Type: | Insert Only | Radius: | 0.08 |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Set Screw Thread: | 7/16-20 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Measure Units: | Inch | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 13,971 lb | Speed (Max) (RPM): | 2450 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Outer Ring Land Profile: | Standard |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 10,063 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Retainer Type: | Land Riding Retainer |
| Locking Type: | Set Screw | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Type of Seal: | Felt Labyrinth Seal |
| Duty/Series: | Standard | Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461000489 | Weight: | 6.30 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

