Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-215
Part #:700052
Catalog #:2-215
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.063 in | Bore Size (in): | 2.9375 in |
| Outer Race Width (in): | 1.5 in | Centerline to Front Face (in): | 1.75 in |
| Inner Ring OD (in): | 3.641 in | Outer Race OD (in): | 5.118 in |
| Inner Race Length (in): | 3.063 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Measure Units: | Inch |
| Set Screw Thread: | 7/16-20 | Bore Shape: | Straight |
| Radius: | 0.08 | Housing Type: | Insert Only |
| Rolling Element: | Ball Bearing | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 14,839 lb | Speed (Max) (RPM): | 2450 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Bearing Insert Coating: | Black Oxide Coated |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 11,224 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Inner Race Heat Treat Method: | Zone-Hardened |
| Retainer Type: | Land Riding Retainer | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Duty/Series: | Standard | Locking Type: | Set Screw |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 220 °F | Type of Seal: | Felt Labyrinth Seal |
General Specifications
| UPC: | 662461000496 | Weight: | 5.92 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

