Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-33
Part #:700055
Catalog #:2-33
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.25 in | Bore Size (in): | 3.1875 in |
| Centerline to Front Face (in): | 1.938 in | Outer Race OD (in): | 5.512 in |
| Outer Race Width (in): | 1.688 in | Inner Race Length (in): | 3.25 in |
| Inner Ring OD (in): | 3.922 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Set Screw Thread: | 7/16-20 | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radius: | 0.12 |
| Housing Type: | Insert Only | Radial Dynamic Load Capacity (lb): | 17,412 lb |
| Speed (Max) (RPM): | 2250 rpm | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Platform: | Gold Line Ball Bearing |
| End Cap: | No | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Coated | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 13,174 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Fixed vs. Expansion: | No |
| Type of Seal: | Felt Labyrinth Seal | Locking Type: | Set Screw |
| Retainer Type: | Land Riding Retainer | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461000526 | Weight: | 7.37 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.63 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

