Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-38
Part #:700060
Catalog #:2-38
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.78125 in | Bore Size (in): | 3.5000 in |
| Inner Ring OD (in): | 4.390625 in | Outer Race OD (in): | 6.2992 in |
| Inner Race Length (in): | 3.78125 in | Centerline to Front Face (in): | 2.21875 in |
| Outer Race Width (in): | 2 in |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Rolling Element: | Ball Bearing | Set Screw Thread: | 1/2-20 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radius: | 0.12 |
| Measure Units: | Inch | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 2000 rpm | Radial Dynamic Load Capacity (lb): | 21,566 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Coated | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 16,301 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Type of Seal: | Felt Labyrinth Seal |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Retainer Type: | Land Riding Retainer |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Type: | Set Screw | Duty/Series: | Standard |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461000564 | Weight: | 11.54 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.31 IN |
| Packaged Height: | 3.88 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

