Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 3-015
Part #:700067
Catalog #:3-015
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 0.9375 in |
| Outer Race Width (in): | 0.875 in | Inner Ring OD (in): | 1.594 in |
| Centerline to Front Face (in): | 0.875 in | Outer Race OD (in): | 2.441 in |
| Inner Race Length (in): | 1.5 in |
Technical Specifications
| Radius: | 0.04 | Rolling Element: | Ball Bearing |
| Set Screw Thread: | 1/4-28 | Housing Type: | Insert Only |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Measure Units: | Inch | Speed (Max) (RPM): | 5450 rpm |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 4,381 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Radial Static Load Capacity (lb): | 2,567 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Fixed vs. Expansion: | No |
| Duty/Series: | Medium | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Zone-Hardened | Retainer Type: | Land Riding Retainer |
| Ability to Relubricate: | Yes | Locking Type: | Set Screw |
| Type of Seal: | Felt Labyrinth Seal | Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461000588 | Weight: | 1.00 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

