Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 3-1
Part #:700069
Catalog #:3-1
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 1 in |
| Inner Ring OD (in): | 1.594 in | Centerline to Front Face (in): | 0.875 in |
| Outer Race OD (in): | 2.441 in | Inner Race Length (in): | 1.5 in |
| Outer Race Width (in): | 0.875 in |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Housing Type: | Insert Only | Set Screw Thread: | 1/4-28 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radius: | 0.04 |
| Bore Shape: | Straight | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 4,381 lb | Speed (Max) (RPM): | 5450 rpm |
| Internal Clearance: | Standard | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | End Cap: | No |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Retainer Type: | Land Riding Retainer | Inner Race Heat Treat Method: | Zone-Hardened |
| Duty/Series: | Medium | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Type of Seal: | Felt Labyrinth Seal | Ability to Relubricate: | Yes |
| Locking Type: | Set Screw | Maximum Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461000601 | Weight: | 0.95 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

