Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 3-17
Part #:700074
Catalog #:3-17
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.938 in | Bore Size (in): | 1.4375 in |
| Centerline to Front Face (in): | 1.188 in | Inner Race Length (in): | 1.938 in |
| Inner Ring OD (in): | 2.063 in | Outer Race Width (in): | 1.094 in |
| Outer Race OD (in): | 3.15 in |
Technical Specifications
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Set Screw Thread: | 5/16-24 | Housing Type: | Insert Only |
| Measure Units: | Inch | Radius: | 0.062 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 4150 rpm | Radial Dynamic Load Capacity (lb): | 7,340 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Coated | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 4,467 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Maximum Operating Temperature (F): | 220 °F |
| Type of Seal: | Felt Labyrinth Seal | Locking Type: | Set Screw |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Duty/Series: | Medium | Fixed vs. Expansion: | No |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461000656 | Weight: | 1.83 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

