Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 3-18
Part #:700075
Catalog #:3-18
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.938 in | Bore Size (in): | 1.5000 in |
| Outer Race Width (in): | 1.094 in | Inner Ring OD (in): | 2.297 in |
| Outer Race OD (in): | 3.347 in | Centerline to Front Face (in): | 1.188 in |
| Inner Race Length (in): | 1.938 in |
Technical Specifications
| Set Screw Thread: | 5/16-24 | Bore Shape: | Straight |
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Radius: | 0.062 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Measure Units: | Inch | Radial Dynamic Load Capacity (lb): | 7,340 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 3800 rpm | Outer Ring Land Profile: | Standard |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Coated | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 4,467 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Inner Race Heat Treat Method: | Zone-Hardened | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Locking Type: | Set Screw |
| Ability to Relubricate: | Yes | Type of Seal: | Felt Labyrinth Seal |
| Duty/Series: | Medium | Fixed vs. Expansion: | No |
| Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461000663 | Weight: | 2.65 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

