Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 5308
Part #:700076
Catalog #:5308
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 40 mm | Outer Race OD (mm): | 85 mm |
| Outer Race OD (in): | 3.3465 in | Outer Race Width (in): | 1.094 in |
| Inner Race Length (mm): | 49.2 mm | Outer Race Width (mm): | 27.8 mm |
Technical Specifications
| Rolling Element: | Ball Bearing | Measure Units: | Metric |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Bore Shape: | Straight |
| Set Screw Thread: | 5/16-24 | Radius: | 0.062 |
| Housing Type: | Insert Only | Radial Dynamic Load Capacity (lb): | 7,340 lb |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 3800 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Outer Ring Land Profile: | Standard |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 4,467 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Duty/Series: | Medium |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Locking Type: | Set Screw |
| Type of Seal: | Felt Labyrinth Seal | Retainer Type: | Land Riding Retainer |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | No | Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662461000670 | Weight: | 3.05 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

