Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 3-111
Part #:700077
Catalog #:3-111
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.031 in | Bore Size (in): | 1.6875 in |
| Inner Ring OD (in): | 2.469 in | Outer Race Width (in): | 1.125 in |
| Outer Race OD (in): | 3.543 in | Centerline to Front Face (in): | 1.281 in |
| Inner Race Length (in): | 2.031 in |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radius: | 0.062 |
| Set Screw Thread: | 3/8-24 | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 3550 rpm |
| Radial Dynamic Load Capacity (lb): | 7,889 lb | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Coated | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Radial Static Load Capacity (lb): | 5,216 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Type of Seal: | Felt Labyrinth Seal |
| Retainer Type: | Land Riding Retainer | Duty/Series: | Medium |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Set Screw |
| Fixed vs. Expansion: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Ability to Relubricate: | Yes | Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461000687 | Weight: | 2.91 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

