Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 3-112
Part #:700078
Catalog #:3-112
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.031 in | Bore Size (in): | 1.7500 in |
| Inner Race Length (in): | 2.031 in | Centerline to Front Face (in): | 1.281 in |
| Outer Race OD (in): | 3.543 in | Inner Ring OD (in): | 2.469 in |
| Outer Race Width (in): | 1.125 in |
Technical Specifications
| Measure Units: | Inch | Bore Shape: | Straight |
| Rolling Element: | Ball Bearing | Set Screw Thread: | 3/8-24 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radius: | 0.062 |
| Housing Type: | Insert Only | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 3550 rpm |
| Radial Dynamic Load Capacity (lb): | 7,889 lb | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | End Cap: | No |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 5,216 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Set Screw |
| Ability to Relubricate: | Yes | Duty/Series: | Medium |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Retainer Type: | Land Riding Retainer |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 220 °F |
| Type of Seal: | Felt Labyrinth Seal |
General Specifications
| UPC: | 662461000694 | Weight: | 2.39 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

