Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 3-115
Part #:700080
Catalog #:3-115
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.188 in | Bore Size (in): | 1.9375 in |
| Outer Race Width (in): | 1.188 in | Inner Ring OD (in): | 2.719 in |
| Outer Race OD (in): | 3.937 in | Inner Race Length (in): | 2.188 in |
| Centerline to Front Face (in): | 1.313 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Measure Units: | Inch |
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Set Screw Thread: | 3/8-24 | Rolling Element: | Ball Bearing |
| Radius: | 0.08 | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 9,752 lb | Speed (Max) (RPM): | 3250 rpm |
| Internal Clearance: | Standard | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Bearing Insert Coating: | Black Oxide Coated |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Radial Static Load Capacity (lb): | 6,601 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Ability to Relubricate: | Yes |
| Type of Seal: | Felt Labyrinth Seal | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Duty/Series: | Medium | Maximum Operating Temperature (F): | 220 °F |
| Locking Type: | Set Screw | Retainer Type: | Land Riding Retainer |
| Fixed vs. Expansion: | No | Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662461000717 | Weight: | 3.14 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

