Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 5313
Part #:700087
Catalog #:5313
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 65 mm | Outer Race Width (in): | 2.599 in |
| Outer Race OD (mm): | 125 mm | Outer Race OD (in): | 4.9213 in |
| Outer Race Width (mm): | 34.9 mm | Inner Race Length (mm): | 69.9 mm |
Technical Specifications
| Housing Type: | Insert Only | Radius: | 0.08 |
| Set Screw Thread: | 7/16-20 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Rolling Element: | Ball Bearing | Measure Units: | Metric |
| Bore Shape: | Straight | Speed (Max) (RPM): | 2500 rpm |
| Internal Clearance: | Standard | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 13,971 lb | End Cap: | No |
| Outer Ring Land Profile: | Standard | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 10,067 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Type of Seal: | Felt Labyrinth Seal |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Retainer Type: | Land Riding Retainer |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Set Screw |
| Duty/Series: | Medium | Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461000786 | Weight: | 6.50 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

