Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 3-33
Part #:700095
Catalog #:3-33
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.375 in | Bore Size (in): | 3.1875 in |
| Inner Ring OD (in): | 4.156 in | Outer Race OD (in): | 5.906 in |
| Inner Race Length (in): | 3.375 in | Outer Race Width (in): | 1.938 in |
| Centerline to Front Face (in): | 2.031 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Housing Type: | Insert Only |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Bore Shape: | Straight |
| Measure Units: | Inch | Set Screw Thread: | 7/16-20 |
| Radius: | 0.12 | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 18,681 lb | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 2125 rpm | End Cap: | No |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Coated | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 14,496 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Type: | Set Screw | Duty/Series: | Medium |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Ability to Relubricate: | Yes |
| Type of Seal: | Felt Labyrinth Seal | Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461000861 | Weight: | 10.15 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

