Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - RB-15
Part #:701142
Catalog #:RB-15
KEY FEATURES
- Cylindrical O.D. wide inner ring bearing insert with no lubrication holes
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.375 in | Bore Size (in): | 0.9375 in |
| Outer Race Width (in): | 0.75 in | Centerline to Front Face (in): | 0.875 in |
| Outer Race OD (in): | 2.047 in | Inner Race Length (in): | 1.375 in |
| Inner Ring OD (in): | 1.375 in |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Set Screw Thread: | 1/4-28 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Radius: | 0.04 | Internal Clearance: | Standard |
| Misalignment: | None | Radial Dynamic Load Capacity (lb): | 2,801 lb |
| Speed (Max) (RPM): | 6350 rpm | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| End Cap: | No | Replaceable Insert: | No |
| Bearing Insert Coating: | Black Oxide Coated | Radial Static Load Capacity (lb): | 1,651 lb |
| Series: | RB | Cage Material: | Molded Nylon |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Inner Race Heat Treat Method: | Zone-Hardened |
| Retainer Type: | Land Riding Retainer | Fixed vs. Expansion: | No |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Ability to Relubricate: | No |
| Maximum Operating Temperature (F): | 220 °F | Type of Seal: | Felt Labyrinth Seal |
| Locking Type: | Set Screw | Duty/Series: | Standard |
General Specifications
| UPC: | 662461009314 | Weight: | 0.58 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

