Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - RB-19
Part #:701148
Catalog #:RB-19
KEY FEATURES
- Cylindrical O.D. wide inner ring bearing insert with no lubrication holes
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.625 in | Bore Size (in): | 1.1875 in |
| Outer Race OD (in): | 2.441 in | Inner Ring OD (in): | 1.281 in |
| Inner Race Length (in): | 1.625 in | Outer Race Width (in): | 0.875 in |
| Centerline to Front Face (in): | 1.063 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Measure Units: | Inch |
| Set Screw Thread: | 1/4-28 | Housing Type: | Insert Only |
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Radius: | 0.04 | Speed (Max) (RPM): | 5450 rpm |
| Radial Dynamic Load Capacity (lb): | 4,381 lb | Misalignment: | None |
| Internal Clearance: | Standard | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Replaceable Insert: | No |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | Radial Static Load Capacity (lb): | 2,567 lb |
| Cage Material: | Molded Nylon | Precision Rating: | ABEC 1 |
| Series: | RB | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Inner Race Heat Treat Method: | Zone-Hardened |
| Fixed vs. Expansion: | No | Ability to Relubricate: | No |
| Locking Type: | Set Screw | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Duty/Series: | Standard | Type of Seal: | Felt Labyrinth Seal |
| Retainer Type: | Land Riding Retainer | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461009376 | Weight: | 0.80 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

