Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - RB-20R
Part #:701149
Catalog #:RB-20R
KEY FEATURES
- Cylindrical O.D. wide inner ring bearing insert with no lubrication holes
- Zone hardened inner ring with 120° spacing setscrew with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.625 in | Bore Size (in): | 1.2500 in |
| Centerline to Front Face (in): | 1.063 in | Outer Race OD (in): | 2.441 in |
| Outer Race Width (in): | 0.875 in | Inner Race Length (in): | 1.625 in |
| Inner Ring OD (in): | 1.281 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Set Screw Thread: | 1/4-28 |
| Housing Type: | Insert Only | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Bore Shape: | Straight |
| Radius: | 0.04 | Radial Dynamic Load Capacity (lb): | 4,381 lb |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 5450 rpm |
| Misalignment: | None | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Coated | Platform: | Gold Line Ball Bearing |
| Replaceable Insert: | No | Outer Ring Land Profile: | Standard |
| End Cap: | No | Radial Static Load Capacity (lb): | 2,567 lb |
| Series: | RB | Cage Material: | Molded Nylon |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Cylindrical |
| Inner Race Profile: | Wide Inner Ring | Inner Race Heat Treat Method: | Zone-Hardened |
| Maximum Operating Temperature (F): | 220 °F | Type of Seal: | Felt Labyrinth Seal |
| Retainer Type: | Land Riding Retainer | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Locking Type: | Set Screw | Duty/Series: | Standard |
| Fixed vs. Expansion: | No | Ability to Relubricate: | No |
General Specifications
| UPC: | 662461009383 | Weight: | 0.80 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

