Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-2-010
Part #:701154
Catalog #:AR-2-010
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.219 in | Bore Size (in): | 0.6250 in |
| Inner Race Length (in): | 1.219 in | Outer Race OD (in): | 2.062 in |
| Inner Ring OD (in): | 1.188 in | Centerline to Front Face (in): | 0.719 in |
| Outer Race Width (in): | 0.766 in |
Technical Specifications
| Measure Units: | Inch | Radius: | 0.04 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Housing Type: | Insert Only |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Set Screw Thread: | 1/4-28 | Radial Dynamic Load Capacity (lb): | 2,611 lb |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 7300 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Bearing Insert Coating: | Black Oxide Coated |
| Platform: | Gold Line Ball Bearing | End Cap: | No |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Radial Static Load Capacity (lb): | 1,444 lb | Precision Rating: | ABEC 1 |
| Series: | AR | Cage Material: | PPS |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Locking Type: | Set Screw | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Retainer Type: | Land Riding Retainer |
| Inner Race Heat Treat Method: | Zone-Hardened | Fixed vs. Expansion: | No |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 220 °F |
| Type of Seal: | Felt Labyrinth Seal |
General Specifications
| UPC: | 662461009437 | Weight: | 0.70 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

