Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-2-011
Part #:701155
Catalog #:AR-2-011
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.219 in | Bore Size (in): | 0.6875 in |
| Outer Race Width (in): | 1.063 in | Inner Ring OD (in): | 1.188 in |
| Inner Race Length (in): | 1.219 in | Centerline to Front Face (in): | 0.719 in |
| Outer Race OD (in): | 2.062 in |
Technical Specifications
| Bore Shape: | Straight | Measure Units: | Inch |
| Set Screw Thread: | 1/4-28 | Rolling Element: | Ball Bearing |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Radius: | 0.04 |
| Housing Type: | Insert Only | Radial Dynamic Load Capacity (lb): | 2,611 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Speed (Max) (RPM): | 7300 rpm |
| Internal Clearance: | Standard | End Cap: | No |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 1,444 lb | Series: | AR |
| Precision Rating: | ABEC 1 | Cage Material: | PPS |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Locking Type: | Set Screw | Fixed vs. Expansion: | No |
| Retainer Type: | Land Riding Retainer | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Type of Seal: | Felt Labyrinth Seal |
| Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662461009444 | Weight: | 0.65 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

