Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-2-19
Part #:701169
Catalog #:AR-2-19
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.938 in | Bore Size (in): | 1.5625 in |
| Outer Race OD (in): | 3.375 in | Inner Race Length (in): | 1.938 in |
| Centerline to Front Face (in): | 1.188 in | Outer Race Width (in): | 1.172 in |
| Inner Ring OD (in): | 2.063 in |
Technical Specifications
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Set Screw Thread: | 5/16-24 |
| Radius: | 0.062 | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 7,340 lb | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 4150 rpm | Bearing Insert Coating: | Black Oxide Coated |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 4,467 lb | Series: | AR |
| Cage Material: | PPS | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Retainer Type: | Land Riding Retainer | Duty/Series: | Standard |
| Ability to Relubricate: | Yes | Type of Seal: | Felt Labyrinth Seal |
| Locking Type: | Set Screw | Fixed vs. Expansion: | No |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Zone-Hardened |
General Specifications
| UPC: | 662461009574 | Weight: | 2.15 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

