Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-2-112
Part #:701172
Catalog #:AR-2-112
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.938 in | Bore Size (in): | 1.7500 in |
| Outer Race Width (in): | 1.172 in | Outer Race OD (in): | 3.562 in |
| Inner Race Length (in): | 1.938 in | Inner Ring OD (in): | 2.297 in |
| Centerline to Front Face (in): | 1.188 in |
Technical Specifications
| Set Screw Thread: | 5/16-24 | Measure Units: | Inch |
| Radius: | 0.062 | Housing Type: | Insert Only |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Rolling Element: | Ball Bearing | Radial Dynamic Load Capacity (lb): | 7,901 lb |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 3800 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Coated | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 5,139 lb | Series: | AR |
| Precision Rating: | ABEC 1 | Cage Material: | PPS |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Fixed vs. Expansion: | No | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Locking Type: | Set Screw | Ability to Relubricate: | Yes |
| Inner Race Heat Treat Method: | Zone-Hardened | Type of Seal: | Felt Labyrinth Seal |
| Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461009604 | Weight: | 2.35 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

