Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-2-23
Part #:701179
Catalog #:AR-2-23
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.188 in | Bore Size (in): | 2.1875 in |
| Inner Ring OD (in): | 2.719 in | Outer Race Width (in): | 1.266 in |
| Inner Race Length (in): | 2.188 in | Outer Race OD (in): | 4.25 in |
| Centerline to Front Face (in): | 1.313 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Set Screw Thread: | 3/8-24 |
| Bore Shape: | Straight | Measure Units: | Inch |
| Radius: | 0.08 | Housing Type: | Insert Only |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Speed (Max) (RPM): | 3250 rpm |
| Internal Clearance: | Standard | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 9,752 lb | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Radial Static Load Capacity (lb): | 6,601 lb | Series: | AR |
| Cage Material: | PPS | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Standard |
| Fixed vs. Expansion: | No | Locking Type: | Set Screw |
| Type of Seal: | Felt Labyrinth Seal | Inner Race Heat Treat Method: | Zone-Hardened |
| Retainer Type: | Land Riding Retainer | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461009673 | Weight: | 3.50 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

