Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-2-24
Part #:701180
Catalog #:AR-2-24
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.563 in | Bore Size (in): | 2.2500 in |
| Outer Race Width (in): | 1.328 in | Outer Race OD (in): | 4.718 in |
| Inner Race Length (in): | 2.563 in | Centerline to Front Face (in): | 1.563 in |
| Inner Ring OD (in): | 2.984 in |
Technical Specifications
| Set Screw Thread: | 3/8-24 | Radius: | 0.08 |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Speed (Max) (RPM): | 3000 rpm |
| Internal Clearance: | Standard | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 11,789 lb | End Cap: | No |
| Outer Ring Land Profile: | Standard | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 8,150 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Series: | AR |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Set Screw |
| Duty/Series: | Standard | Retainer Type: | Land Riding Retainer |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 220 °F |
| Type of Seal: | Felt Labyrinth Seal |
General Specifications
| UPC: | 662461009680 | Weight: | 5.20 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

