Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-2-27
Part #:701183
Catalog #:AR-2-27
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.563 in | Bore Size (in): | 2.4375 in |
| Inner Race Length (in): | 2.563 in | Outer Race Width (in): | 1.328 in |
| Centerline to Front Face (in): | 1.563 in | Outer Race OD (in): | 4.718 in |
| Inner Ring OD (in): | 2.984 in |
Technical Specifications
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Set Screw Thread: | 3/8-24 | Bore Shape: | Straight |
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Radius: | 0.08 | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 11,789 lb | Speed (Max) (RPM): | 3000 rpm |
| Internal Clearance: | Standard | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Radial Static Load Capacity (lb): | 8,150 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Series: | AR |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Duty/Series: | Standard | Retainer Type: | Land Riding Retainer |
| Type of Seal: | Felt Labyrinth Seal | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Type: | Set Screw | Maximum Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | No | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461009703 | Weight: | 4.70 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

