Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-2-211
Part #:701185
Catalog #:AR-2-211
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bore Size (in): | 2.6875 in |
| Inner Ring OD (in): | 3.438 in | Inner Race Length (in): | 2.75 in |
| Outer Race OD (in): | 5.17 in | Centerline to Front Face (in): | 1.688 in |
| Outer Race Width (in): | 1.453 in |
Technical Specifications
| Set Screw Thread: | 7/16-20 | Rolling Element: | Ball Bearing |
| Housing Type: | Insert Only | Measure Units: | Inch |
| Radius: | 0.08 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Bore Shape: | Straight | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 13,971 lb | Speed (Max) (RPM): | 2500 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Outer Ring Land Profile: | Standard |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Radial Static Load Capacity (lb): | 10,063 lb | Series: | AR |
| Precision Rating: | ABEC 1 | Cage Material: | Brass |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Fixed vs. Expansion: | No | Retainer Type: | Land Riding Retainer |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
| Duty/Series: | Standard | Locking Type: | Set Screw |
| Type of Seal: | Felt Labyrinth Seal |
General Specifications
| UPC: | 662461009710 | Weight: | 9.30 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

