Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-2-214
Part #:701188
Catalog #:AR-2-214
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.063 in | Bore Size (in): | 2.8750 in |
| Outer Race OD (in): | 5.375 in | Inner Ring OD (in): | 3.641 in |
| Centerline to Front Face (in): | 1.75 in | Inner Race Length (in): | 3.063 in |
| Outer Race Width (in): | 1.578 in |
Technical Specifications
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Radius: | 0.08 | Measure Units: | Inch |
| Set Screw Thread: | 7/16-20 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Rolling Element: | Ball Bearing | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 2450 rpm | Radial Dynamic Load Capacity (lb): | 13,971 lb |
| Internal Clearance: | Standard | End Cap: | No |
| Bearing Insert Coating: | Black Oxide Coated | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 10,063 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Series: | AR |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Type of Seal: | Felt Labyrinth Seal | Locking Type: | Set Screw |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Duty/Series: | Standard |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
| Retainer Type: | Land Riding Retainer | Maximum Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461009727 | Weight: | 9.60 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

