Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-3-17
Part #:701202
Catalog #:AR-3-17
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.938 in | Bore Size (in): | 1.4375 in |
| Outer Race Width (in): | 1.172 in | Inner Race Length (in): | 1.938 in |
| Inner Ring OD (in): | 2.063 in | Centerline to Front Face (in): | 1.188 in |
| Outer Race OD (in): | 3.375 in |
Technical Specifications
| Radius: | 0.062 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Bore Shape: | Straight | Set Screw Thread: | 5/16-24 |
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Measure Units: | Inch | Speed (Max) (RPM): | 4150 rpm |
| Radial Dynamic Load Capacity (lb): | 7,340 lb | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Outer Ring Land Profile: | Standard |
| End Cap: | No | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Radial Static Load Capacity (lb): | 4,467 lb | Precision Rating: | ABEC 1 |
| Series: | AR | Cage Material: | PPS |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Duty/Series: | Medium | Retainer Type: | Land Riding Retainer |
| Locking Type: | Set Screw | Type of Seal: | Felt Labyrinth Seal |
| Inner Race Heat Treat Method: | Zone-Hardened | Fixed vs. Expansion: | No |
| Maximum Operating Temperature (F): | 220 °F | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461009833 | Weight: | 2.80 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

