Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-3-18
Part #:701203
Catalog #:AR-3-18
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.938 in | Bore Size (in): | 1.5000 in |
| Centerline to Front Face (in): | 1.188 in | Outer Race Width (in): | 1.172 in |
| Outer Race OD (in): | 3.562 in | Inner Ring OD (in): | 2.297 in |
| Inner Race Length (in): | 1.938 in |
Technical Specifications
| Measure Units: | Inch | Radius: | 0.062 |
| Bore Shape: | Straight | Rolling Element: | Ball Bearing |
| Set Screw Thread: | 5/16-24 | Housing Type: | Insert Only |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 3800 rpm | Radial Dynamic Load Capacity (lb): | 7,340 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Radial Static Load Capacity (lb): | 4,467 lb | Precision Rating: | ABEC 1 |
| Series: | AR | Cage Material: | Brass |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Type of Seal: | Felt Labyrinth Seal | Duty/Series: | Medium |
| Retainer Type: | Land Riding Retainer | Fixed vs. Expansion: | No |
| Locking Type: | Set Screw |
General Specifications
| UPC: | 662461009840 | Weight: | 3.00 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

