Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-3-115
Part #:701206
Catalog #:AR-3-115
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.188 in | Bore Size (in): | 1.9375 in |
| Inner Race Length (in): | 2.188 in | Outer Race OD (in): | 4.25 in |
| Centerline to Front Face (in): | 1.313 in | Inner Ring OD (in): | 2.719 in |
| Outer Race Width (in): | 1.266 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Rolling Element: | Ball Bearing |
| Radius: | 0.08 | Measure Units: | Inch |
| Housing Type: | Insert Only | Set Screw Thread: | 3/8-24 |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 9,752 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 3250 rpm | Outer Ring Land Profile: | Standard |
| End Cap: | No | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 6,601 lb | Series: | AR |
| Cage Material: | PPS | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Cylindrical | Inner Race Profile: | Wide Inner Ring |
| Fixed vs. Expansion: | No | Duty/Series: | Medium |
| Inner Race Heat Treat Method: | Zone-Hardened | Locking Type: | Set Screw |
| Maximum Operating Temperature (F): | 220 °F | Retainer Type: | Land Riding Retainer |
| Type of Seal: | Felt Labyrinth Seal | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461009871 | Weight: | 4.00 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

