Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-3-27
Part #:701208
Catalog #:AR-3-27
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bore Size (in): | 2.4375 in |
| Outer Race OD (in): | 5.17 in | Inner Ring OD (in): | 3.438 in |
| Outer Race Width (in): | 1.453 in | Centerline to Front Face (in): | 1.688 in |
| Inner Race Length (in): | 2.75 in |
Technical Specifications
| Housing Type: | Insert Only | Set Screw Thread: | 7/16-20 |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Measure Units: | Inch | Radius: | 0.08 |
| Rolling Element: | Ball Bearing | Speed (Max) (RPM): | 2500 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 13,971 lb | Misalignment Type: | Static Only |
| Platform: | Gold Line Ball Bearing | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Radial Static Load Capacity (lb): | 10,063 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Series: | AR |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Duty/Series: | Medium |
| Locking Type: | Set Screw | Type of Seal: | Felt Labyrinth Seal |
| Retainer Type: | Land Riding Retainer |
General Specifications
| UPC: | 662461009895 | Weight: | 9.30 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

