Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - AR-3-33
Part #:701214
Catalog #:AR-3-33
KEY FEATURES
- Bearing insert installed in brass expansion ring
- Skwezloc® concentric locking for near perfect concentricity
- Felt labyrinth seal and flinger for dry and dusty environment
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.375 in | Bore Size (in): | 3.1875 in |
| Inner Ring OD (in): | 4.156 in | Inner Race Length (in): | 3.375 in |
| Outer Race Width (in): | 2.078 in | Centerline to Front Face (in): | 2.031 in |
| Outer Race OD (in): | 6.28 in |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Set Screw Thread: | 7/16-20 | Radius: | 0.12 |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Housing Type: | Insert Only | Misalignment: | ±2.0° Misalignment - Static Only |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 2125 rpm |
| Radial Dynamic Load Capacity (lb): | 18,681 lb | End Cap: | No |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 14,496 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Series: | AR |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Cylindrical |
| Retainer Type: | Land Riding Retainer | Fixed vs. Expansion: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Duty/Series: | Medium |
| Ability to Relubricate: | Yes | Maximum Operating Temperature (F): | 220 °F |
| Type of Seal: | Felt Labyrinth Seal | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Locking Type: | Set Screw |
General Specifications
| UPC: | 662461009949 | Weight: | 15.20 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 6.31 IN |
| Packaged Height: | 3.88 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

