Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - LRCS-16
Part #:701306
Catalog #:LRCS-16
KEY FEATURES
- Powder coated epoxy cast iron housing with extended inner ring bearings
- Zone hardened inner ring with 120° spacing setscrew locking with diamond faceted setscrews
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
- Sealmaster® exclusive lock pin and dimple for direct lubrication and anti-rotation
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.373 in | Bore Size (in): | 1 in |
| Outer Race Width (in): | 0.813 in | Outer Race OD (in): | 2.459 in |
| Centerline to Front Face (in): | 0.863 in | Inner Ring OD (in): | 1.38 in |
| Inner Race Length (in): | 1.373 in |
Technical Specifications
| Bore Shape: | Straight | Set Screw Thread: | 1/4-28 |
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radius: | 0.04 | Measure Units: | Inch |
| Housing Type: | Insert Only | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 6350 rpm | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 2,801 lb | Outer Ring Land Profile: | Standard |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | End Cap: | No |
| Radial Static Load Capacity (lb): | 1,651 lb | Precision Rating: | ABEC 1 |
| Series: | LRCS | Cage Material: | Brass |
| Inner Race Profile: | Narrow Inner Ring | Outer Race Profile: | Spherical |
| Duty/Series: | Light | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | No |
| Retainer Type: | Land Riding Retainer | Locking Type: | Set Screw |
| Maximum Operating Temperature (F): | 220 °F | Type of Seal: | Single Lip Contact Seal |
| Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461010778 | Weight: | 0.94 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.80 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

