Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SK-363
Part #:701489
Catalog #:SK-363
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.217 in | Bore Size (in): | 1 in |
| Outer Race Width (in): | 0.59 in | Inner Race Length (in): | 1.217 in |
| Centerline to Front Face (in): | 0.777 in | Outer Race OD (in): | 2.047 in |
| Inner Ring OD (in): | 1.37 in |
Technical Specifications
| Set Screw Thread: | 1/4-28 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Measure Units: | Inch | Rolling Element: | Ball Bearing |
| Housing Type: | Insert Only | Radius: | 0.04 |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 2,801 lb |
| Internal Clearance: | Standard | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 6350 rpm | Replaceable Insert: | Yes |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Set Screw |
| Fixed vs. Expansion: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Retainer Type: | Land Riding Retainer | Ability to Relubricate: | Yes |
| Type of Seal: | Felt Labyrinth Seal | Duty/Series: | Standard |
General Specifications
| UPC: | 662461011621 | Weight: | 0.60 LB |
| Packaged Length: | 2.38 IN | Packaged Width: | 1.44 IN |
| Packaged Height: | 2.38 IN | HTC: | 8482.10.5048 |
| Country of Origin: | Mexico |

