Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SK-491
Part #:701540
Catalog #:SK-491
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Outer Race OD (in): | 2.44 in | Length Through Bore (in): | 1.3125 in |
| Inner Ring OD (mm): | 40.4 mm | Inner Ring OD (in): | 1.59375 in |
| Inner Race Length (in): | 1.3125 in | Bore Size (in): | 1.1875 in |
| Inner Race Length (mm): | 33.3 mm |
Technical Specifications
| Measure Units: | Inch | Platform: | Gold Line Ball Bearing |
| Bore Shape: | Straight | Housing Type: | Insert Only |
| Rolling Element: | Ball Bearing | Misalignment: | None |
| Bearing Insert Coating: | Black Oxide Coated | Precision Rating: | ABEC 1 |
| End Cap: | No | Cage Material: | Nylon |
| Retainer Type: | Land Riding Retainer | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461011843 | Weight: | 1.00 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

