Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - SK-498
Part #:701543
Catalog #:SK-498
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Centerline to Front Face (in): | 2.68 in | Inner Race Length (in): | 4.6225 in |
| Overall Width (in): | 4.6225 in | Length Through Bore (in): | 4.625 in |
| Outer Race OD (in): | 7.48 in | Inner Ring OD (in): | 5.17 in |
| Bore Size (in): | 3.9375 in | Outer Race Width (in): | 2.5 in |
| Outer Race Width (mm): | 2.5 mm |
Technical Specifications
| Replaceable Insert: | Yes | Insert Material: | 52100 Bearing Steel, Black Oxide |
| Measure Units: | Inch | Housing Type: | Insert Only |
| Bore Shape: | Straight | Set Screw Thread: | 5/8-18 UNF |
| End Cap: | No | Misalignment Type: | Static Only |
| Rolling Element: | Ball Bearing | Misalignment: | ±2.0° Misalignment - Static Only |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide Coated |
| Outer Ring Land Profile: | Standard | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Locking Type: | Set Screw |
| Maximum Operating Temperature (F): | 220 °F | Type of Seal: | Felt Labyrinth Seal |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Duty/Series: | Standard | Retainer Type: | Land Riding Retainer |
| Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461011874 | Weight: | 21.40 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

