Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-12C
Part #:703085
Catalog #:2-12C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 1.1250 in |
| Outer Race Width (in): | 0.875 in | Outer Race OD (in): | 2.441 in |
| Inner Ring OD (in): | 1.594 in | Centerline to Front Face (in): | 0.875 in |
| Inner Race Length (in): | 1.5 in |
Technical Specifications
| Set Screw Thread: | 1/4-28 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radius: | 0.04 | Housing Type: | Insert Only |
| Bore Shape: | Straight | Measure Units: | Inch |
| Rolling Element: | Ball Bearing | Radial Dynamic Load Capacity (lb): | 4,381 lb |
| Speed (Max) (RPM): | 5450 rpm | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Platform: | Gold Line Ball Bearing |
| End Cap: | No | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 2,567 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Duty/Series: | Standard |
| Maximum Operating Temperature (F): | 220 °F | Inner Race Heat Treat Method: | Zone-Hardened |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Retainer Type: | Land Riding Retainer |
| Locking Type: | Set Screw | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | No | Type of Seal: | Single Lip Contact Seal |
General Specifications
| UPC: | 662461019566 | Weight: | 0.85 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

