Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-112C
Part #:703097
Catalog #:2-112C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.938 in | Bore Size (in): | 1.7500 in |
| Outer Race OD (in): | 3.347 in | Outer Race Width (in): | 1.094 in |
| Centerline to Front Face (in): | 1.188 in | Inner Race Length (in): | 1.938 in |
| Inner Ring OD (in): | 2.297 in |
Technical Specifications
| Radius: | 0.062 | Set Screw Thread: | 5/16-24 |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Rolling Element: | Ball Bearing | Housing Type: | Insert Only |
| Measure Units: | Inch | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 7,901 lb | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 3800 rpm | Platform: | Gold Line Ball Bearing |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Radial Static Load Capacity (lb): | 5,139 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Inner Race Heat Treat Method: | Zone-Hardened |
| Locking Type: | Set Screw | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Fixed vs. Expansion: | No | Maximum Operating Temperature (F): | 220 °F |
| Duty/Series: | Standard | Retainer Type: | Land Riding Retainer |
| Type of Seal: | Single Lip Contact Seal | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461019689 | Weight: | 1.90 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

