Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-2C
Part #:703103
Catalog #:2-2C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.188 in | Bore Size (in): | 2 in |
| Centerline to Front Face (in): | 1.313 in | Outer Race Width (in): | 1.188 in |
| Inner Ring OD (in): | 2.719 in | Outer Race OD (in): | 3.937 in |
| Inner Race Length (in): | 2.188 in |
Technical Specifications
| Insert Material: | 52100 Bearing Steel, Black Oxided | Measure Units: | Inch |
| Set Screw Thread: | 3/8-24 | Rolling Element: | Ball Bearing |
| Bore Shape: | Straight | Radius: | 0.08 |
| Housing Type: | Insert Only | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Speed (Max) (RPM): | 3250 rpm |
| Radial Dynamic Load Capacity (lb): | 9,752 lb | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| End Cap: | No | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 6,601 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Ability to Relubricate: | Yes |
| Fixed vs. Expansion: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Type of Seal: | Single Lip Contact Seal | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Maximum Operating Temperature (F): | 220 °F | Retainer Type: | Land Riding Retainer |
| Locking Type: | Set Screw | Duty/Series: | Standard |
General Specifications
| UPC: | 662461019740 | Weight: | 3.05 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

