Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-27C
Part #:703111
Catalog #:2-27C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.563 in | Bore Size (in): | 2.4375 in |
| Inner Race Length (in): | 2.563 in | Outer Race Width (in): | 1.25 in |
| Outer Race OD (in): | 4.331 in | Inner Ring OD (in): | 2.984 in |
| Centerline to Front Face (in): | 1.563 in |
Technical Specifications
| Measure Units: | Inch | Set Screw Thread: | 3/8-24 |
| Bore Shape: | Straight | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Housing Type: | Insert Only | Rolling Element: | Ball Bearing |
| Radius: | 0.08 | Misalignment: | ±2.0° Misalignment - Static Only |
| Speed (Max) (RPM): | 2550 rpm | Radial Dynamic Load Capacity (lb): | 11,789 lb |
| Internal Clearance: | Standard | Misalignment Type: | Static Only |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 8,150 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Type of Seal: | Single Lip Contact Seal | Duty/Series: | Standard |
| Fixed vs. Expansion: | No | Inner Race Heat Treat Method: | Zone-Hardened |
| Retainer Type: | Land Riding Retainer | Ability to Relubricate: | Yes |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Set Screw |
General Specifications
| UPC: | 662461019818 | Weight: | 3.45 LB |
| Packaged Length: | 4.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 4.81 IN | HTC: | 8482.10.5056 |
| Country of Origin: | Mexico |

