Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 5214C
Part #:703116
Catalog #:5214C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 70 mm | Outer Race Width (in): | 1.375 in |
| Outer Race OD (in): | 4.9213 in | Outer Race OD (mm): | 125 mm |
| Outer Race Width (mm): | 34.9 mm | Inner Race Length (mm): | 69.9 mm |
Technical Specifications
| Housing Type: | Insert Only | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Bore Shape: | Straight | Radius: | 0.08 |
| Rolling Element: | Ball Bearing | Measure Units: | Metric |
| Set Screw Thread: | 7/16-20 | Internal Clearance: | Standard |
| Misalignment: | ±2.0° Misalignment - Static Only | Speed (Max) (RPM): | 2225 rpm |
| Radial Dynamic Load Capacity (lb): | 13,971 lb | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Static Only |
| Bearing Insert Coating: | Black Oxide Coated | End Cap: | No |
| Radial Static Load Capacity (lb): | 10,066 lb | Precision Rating: | ABEC 1 |
| Inner Race Profile: | Wide Inner Ring | Outer Race Profile: | Spherical |
| Locking Type: | Set Screw | Inner Race Heat Treat Method: | Zone-Hardened |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Type of Seal: | Single Lip Contact Seal |
| Duty/Series: | Standard | Maximum Operating Temperature (F): | 220 °F |
| Ability to Relubricate: | Yes | Retainer Type: | Land Riding Retainer |
| Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461019832 | Weight: | 5.37 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 3.13 IN |
| Packaged Height: | 5.56 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

