Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 2-33C
Part #:703122
Catalog #:2-33C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.25 in | Bore Size (in): | 3.1875 in |
| Outer Race Width (in): | 1.688 in | Centerline to Front Face (in): | 1.938 in |
| Outer Race OD (in): | 5.512 in | Inner Race Length (in): | 3.25 in |
| Inner Ring OD (in): | 3.922 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Measure Units: | Inch | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Set Screw Thread: | 7/16-20 | Housing Type: | Insert Only |
| Radius: | 0.12 | Speed (Max) (RPM): | 1950 rpm |
| Internal Clearance: | Standard | Radial Dynamic Load Capacity (lb): | 17,412 lb |
| Misalignment: | ±2.0° Misalignment - Static Only | Bearing Insert Coating: | Black Oxide Coated |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Platform: | Gold Line Ball Bearing | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 13,174 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Locking Type: | Set Screw |
| Ability to Relubricate: | Yes | Inner Race Heat Treat Method: | Zone-Hardened |
| Fixed vs. Expansion: | No | Retainer Type: | Land Riding Retainer |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Duty/Series: | Standard | Type of Seal: | Single Lip Contact Seal |
General Specifications
| UPC: | 662461019887 | Weight: | 7.20 LB |
| Packaged Length: | 5.75 IN | Packaged Width: | 5.63 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5056 |
| Country of Origin: | United States of America |

