Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 3-015C
Part #:703134
Catalog #:3-015C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.5 in | Bore Size (in): | 0.9375 in |
| Inner Ring OD (in): | 1.594 in | Outer Race OD (in): | 2.441 in |
| Centerline to Front Face (in): | 0.875 in | Inner Race Length (in): | 1.5 in |
| Outer Race Width (in): | 0.875 in |
Technical Specifications
| Bore Shape: | Straight | Set Screw Thread: | 1/4-28 |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Housing Type: | Insert Only |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Radius: | 0.04 | Speed (Max) (RPM): | 5450 rpm |
| Internal Clearance: | Standard | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 4,381 lb | Bearing Insert Coating: | Black Oxide Coated |
| Outer Ring Land Profile: | Standard | Platform: | Gold Line Ball Bearing |
| End Cap: | No | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 2,567 lb | Precision Rating: | ABEC 1 |
| Cage Material: | Brass | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Retainer Type: | Land Riding Retainer |
| Duty/Series: | Medium | Type of Seal: | Single Lip Contact Seal |
| Maximum Operating Temperature (F): | 220 °F | Locking Type: | Set Screw |
| Inner Race Heat Treat Method: | Zone-Hardened | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Ability to Relubricate: | Yes | Fixed vs. Expansion: | No |
General Specifications
| UPC: | 662461019931 | Weight: | 1.00 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

