Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 5305C
Part #:703135
Catalog #:5305C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 25 mm | Outer Race OD (mm): | 62 mm |
| Outer Race OD (in): | 2.4409 in | Outer Race Width (in): | 0.984 in |
| Outer Race Width (mm): | 22.2 mm | Inner Race Length (mm): | 38.1 mm |
Technical Specifications
| Set Screw Thread: | 1/4-28 | Radius: | 0.04 |
| Housing Type: | Insert Only | Measure Units: | Metric |
| Rolling Element: | Ball Bearing | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Bore Shape: | Straight | Speed (Max) (RPM): | 5450 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | Internal Clearance: | Standard |
| Radial Dynamic Load Capacity (lb): | 4,381 lb | End Cap: | No |
| Misalignment Type: | Static Only | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 2,567 lb | Precision Rating: | ABEC 1 |
| Outer Race Profile: | Spherical | Inner Race Profile: | Wide Inner Ring |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 220 °F |
| Locking Type: | Set Screw | Inner Race Heat Treat Method: | Zone-Hardened |
| Fixed vs. Expansion: | No | Duty/Series: | Medium |
| Retainer Type: | Land Riding Retainer | Ability to Relubricate: | Yes |
| Type of Seal: | Single Lip Contact Seal |
General Specifications
| UPC: | 662461019948 | Weight: | 1.00 LB |
| Packaged Length: | 2.75 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.75 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

