Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 3-13C
Part #:703138
Catalog #:3-13C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.688 in | Bore Size (in): | 1.1875 in |
| Outer Race OD (in): | 2.441 in | Inner Ring OD (in): | 1.859 in |
| Outer Race Width (in): | 0.875 in | Inner Race Length (in): | 1.5 in |
| Centerline to Front Face (in): | 1 in |
Technical Specifications
| Radius: | 0.04 | Housing Type: | Insert Only |
| Rolling Element: | Ball Bearing | Set Screw Thread: | 1/4-28 |
| Measure Units: | Inch | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Speed (Max) (RPM): | 4650 rpm |
| Internal Clearance: | Standard | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 4,381 lb | End Cap: | No |
| Outer Ring Land Profile: | Standard | Platform: | Gold Line Ball Bearing |
| Bearing Insert Coating: | Black Oxide Coated | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 2,567 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Type of Seal: | Single Lip Contact Seal |
| Locking Type: | Set Screw | Fixed vs. Expansion: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Retainer Type: | Land Riding Retainer |
| Maximum Operating Temperature (F): | 220 °F | Duty/Series: | Medium |
General Specifications
| UPC: | 662461019979 | Weight: | 1.40 LB |
| Packaged Length: | 3.13 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 3.13 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

