Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 3-17C
Part #:703141
Catalog #:3-17C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.938 in | Bore Size (in): | 1.4375 in |
| Centerline to Front Face (in): | 1.188 in | Inner Race Length (in): | 1.938 in |
| Inner Ring OD (in): | 2.063 in | Outer Race OD (in): | 3.15 in |
| Outer Race Width (in): | 1.094 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Housing Type: | Insert Only | Bore Shape: | Straight |
| Set Screw Thread: | 5/16-24 | Insert Material: | 52100 Bearing Steel, Black Oxided |
| Radius: | 0.062 | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 7,340 lb | Internal Clearance: | Standard |
| Speed (Max) (RPM): | 4150 rpm | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| End Cap: | No | Misalignment Type: | Static Only |
| Radial Static Load Capacity (lb): | 4,467 lb | Precision Rating: | ABEC 1 |
| Cage Material: | PPS | Inner Race Profile: | Wide Inner Ring |
| Outer Race Profile: | Spherical | Retainer Type: | Land Riding Retainer |
| Locking Type: | Set Screw | Type of Seal: | Single Lip Contact Seal |
| Maximum Operating Temperature (F): | 220 °F | Lubrication Type: | Lithium Complex NLGI 2 Grease |
| Duty/Series: | Medium | Fixed vs. Expansion: | No |
| Inner Race Heat Treat Method: | Zone-Hardened | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 662461019993 | Weight: | 1.85 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

