Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 3-18C
Part #:703142
Catalog #:3-18C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.938 in | Bore Size (in): | 1.5000 in |
| Inner Race Length (in): | 1.938 in | Outer Race Width (in): | 1.094 in |
| Inner Ring OD (in): | 2.297 in | Centerline to Front Face (in): | 1.188 in |
| Outer Race OD (in): | 3.347 in |
Technical Specifications
| Rolling Element: | Ball Bearing | Bore Shape: | Straight |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Housing Type: | Insert Only |
| Set Screw Thread: | 5/16-24 | Measure Units: | Inch |
| Radius: | 0.062 | Radial Dynamic Load Capacity (lb): | 7,340 lb |
| Internal Clearance: | Standard | Speed (Max) (RPM): | 3800 rpm |
| Misalignment: | ±2.0° Misalignment - Static Only | End Cap: | No |
| Misalignment Type: | Static Only | Outer Ring Land Profile: | Standard |
| Platform: | Gold Line Ball Bearing | Bearing Insert Coating: | Black Oxide Coated |
| Radial Static Load Capacity (lb): | 4,467 lb | Cage Material: | PPS |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Inner Race Heat Treat Method: | Zone-Hardened |
| Duty/Series: | Medium | Ability to Relubricate: | Yes |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Maximum Operating Temperature (F): | 220 °F |
| Fixed vs. Expansion: | No | Type of Seal: | Single Lip Contact Seal |
| Retainer Type: | Land Riding Retainer | Locking Type: | Set Screw |
General Specifications
| UPC: | 662461020005 | Weight: | 2.30 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

