Sealmaster Mounted Insert Only Ball Bearing - 52100 Bearing Steel, Black Oxided - Setscrew Lock - 3-111C
Part #:703144
Catalog #:3-111C
KEY FEATURES
- Sealmaster® wide outer ring bearing insert for use in Sealmaster machined housings only
- Zone hardened inner ring with 120° spacing setscrew lock with diamond faceted setscrews
- Single lip contact seal with black oxide bearing races
- Unique land riding retainer design provides superior pocket clearance that allows for 360° grease circulation around the rolling elements resulting in better retained and utilized lubrication.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.031 in | Bore Size (in): | 1.6875 in |
| Outer Race OD (in): | 3.543 in | Outer Race Width (in): | 1.125 in |
| Inner Race Length (in): | 2.031 in | Inner Ring OD (in): | 2.469 in |
| Centerline to Front Face (in): | 1.281 in |
Technical Specifications
| Radius: | 0.062 | Bore Shape: | Straight |
| Set Screw Thread: | 3/8-24 | Housing Type: | Insert Only |
| Rolling Element: | Ball Bearing | Measure Units: | Inch |
| Insert Material: | 52100 Bearing Steel, Black Oxided | Speed (Max) (RPM): | 3550 rpm |
| Internal Clearance: | Standard | Misalignment: | ±2.0° Misalignment - Static Only |
| Radial Dynamic Load Capacity (lb): | 7,889 lb | Platform: | Gold Line Ball Bearing |
| Outer Ring Land Profile: | Standard | Bearing Insert Coating: | Black Oxide Coated |
| Misalignment Type: | Static Only | End Cap: | No |
| Radial Static Load Capacity (lb): | 5,216 lb | Cage Material: | Brass |
| Precision Rating: | ABEC 1 | Outer Race Profile: | Spherical |
| Inner Race Profile: | Wide Inner Ring | Duty/Series: | Medium |
| Ability to Relubricate: | Yes | Type of Seal: | Single Lip Contact Seal |
| Retainer Type: | Land Riding Retainer | Maximum Operating Temperature (F): | 220 °F |
| Lubrication Type: | Lithium Complex NLGI 2 Grease | Inner Race Heat Treat Method: | Zone-Hardened |
| Fixed vs. Expansion: | No | Locking Type: | Set Screw |
General Specifications
| UPC: | 662461020029 | Weight: | 2.45 LB |
| Packaged Length: | 3.63 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 3.63 IN | HTC: | 8482.10.5052 |
| Country of Origin: | Mexico |

